Ceramic pressure transducer Ceracore UTC30

Drucktransducer UTC30

Contact

Field of use
Pressure transducer for use in pressure measurement of liquid and gaseous media.

Your advantages
Dry capacitive ceramic sensor with high purity (99.9%) Al2O3 ceramic
Based on the USC30 measuring cell.

• High overload resistance
• Very good long-term stability
• High corrosion resistance
• Working range: -20 to +80 ° C
• Digital / analog signal output (SPI, UART, voltage output)
• Small size
• Measuring ranges from 0 .. 100 mbar to 0 … 100 bar
• Optional temperature output, switching output

Contact us

Our experts will be happy to answer your questions personally. Or you can make an appointment directly with us.

1 + 6 = ?