Differential pressure transducer UTD20

Silizium Differenzdrucktransducer UTD20

Contact

Hydrostatic level measurement in pressurized tanks requires a differential pressure sensor. Our customized UTD20 pressure transducer offer a number of advantages for you. The integrated digital compensation for pressure and
temperature offers a ready-to-fit option for signal evaluation in non-hazardous liquid tanks (CO2, O2, nitrogen, etc.).

  • Measuring ranges: 0…1.5bar
  • Measuring range and zero point can be set
  • Accuracy: < ±0.5% of the nominal range (total performance)
  • Operational range: -40 to +85°C
  • Materials in contact with the process: Stainless steel 316L
  • Long-term stability: ±0.2% FS
  • Over pressure: 40bar
  • Supply voltage: 2.9 to 5.5 V DC
Cross section UTD20

Technical structure of the UTD20

Application-specific configuration:

  • Sensor preconfigured at the factory (attenuation, turn-down, measuring range …)
  • Adjustable measuring rate for optimum resolution/ power consumption
  • Option of configuration by customer
  • Additional output of temperature signal
  • Current consumption < 2mA

Communication:

  • Output signal
    • Analog ratiometric
    • Digital UART
  • Integrated switching signal

Additional options:

  • Cleaned for oxygen service

Safety:

  • Communication via safe protocols (UART)
  • Improved EMC
  • System without any sealings

Contact us

Our experts will be happy to answer your questions personally. Or you can make an appointment with us directly.

3 + 2 = ?