Radar sensor USR30
Level sensor for a wide range of applications
The USR30 is the smallest size of the new radar sensors for customer-specific applications. It offers the complete functionality of the UTR30 without housing and without a defined electrical connection.
Benefits
The features of the versatile USR30 radar sensor at a glance.
- Precise measurement according to the time-of-flight method (ToF)
The continuous, non-contact measurement based on the time-of-flight principle enables precise measurement of distances up to 35 m in tanks or silos and the measurement of water levels.
- Easy change of parameters
The radar sensor can be individually adapted to the customer-specific application. Parameters such as the medium (solid/liquid) and the sensitivity (low/medium/high) can be easily changed – depending on the application.
Learn more about our customized sensors & components
Brochure: Customized Sensors & Components
(PDF, 1.5 MB)
Radar sensor USR30
The USR30 radar sensor is the smallest of the new radar sensors for customer-specific applications. It offers the complete functionality of the UTR30 but without a housing and defined electrical connection. The signal is output digitally (UART) and can then be further processed in relation to the application. The radar sensor can be individually adapted to the use.
Technical data:
- Measurement distance: 0 – 35 m
- Accuracy: +/- 2 mm, +/- 10 mm (solids)
- Beam angle: 8°
- Operating temperature: -40°C…85°C
- Medium: Solid & Liquid with DK > 1,9
- Supply: 1,8…3,3 V (MCU); 3,5…5,5 V (RF)
- Output: Digital UART (8N1 inverted, 230 kBaud)
- Easy parametrization:
- Medium Type (Solid/Fluid)
- Empty/Full
- Block distance
- Sensitivity
Technology:
- Time-of-Flight method (ToF)
- Radar (FMCW, 80GHz)
Safety:
- Radio approval ETSI EN 302 729 compliant
- Radio approval on sensor base (FFC, ISED)
- RoHS/ REACH compliant
Further information: