Silicon Differential Pressure Sensor and Transducer
Individually adaptable. Highest precision. High overload resistance
Differential Pressure Measurement Products
Differential pressure sensor USD50B
For highly accurate measurements and differential pressure monitoring.
Differential pressure sensor USD70
For small measuring ranges with extremly high overload resistance.
Over 30 Years of Experience in Differential Pressure Monitoring
Our silicon pressure sensors have a piezoresistive sensor with a welded metal diaphragm; standardized measuring ranges from 0 bar to 40 bar, an exceptionally high overload resistance, and excellent long-term stability due to the use of 316 L stainless steel. Silicon sensors are used in many industries and applications.
Advantages of our pressure sensors
- Environmental industry
Silicon pressure sensors are suitable, for example, for hydrostatic level measurement on pressure-superimposed tanks or flow measurement of wastewater.
- Level measurement
For precise level measurement, an appropriate differential pressure transducer is required.
- Volume measurement
The volume of various liquids can be determined and controlled utilizing differential pressure measurement.
- Differential pressure monitoring
Filters and pumps can be checked for correct function utilizing differential pressure monitoring.
- Flow measurement
For continuous control of the volume or mass flow.