Ceracore USC30

Proven a million times over: Our capacitive ceramic measuring cell with an outer diameter of 17.5 mm

As the “heart” of pressure gauges, the Ceracore capacitive ceramic measuring cell guarantees cost-efficient, reliable, and safe process control in millions of Endress+Hauser pressure gauges and customer-specific applications. The Ceracore measuring cell offers you outstanding performance, flexible adaptations to your application, and application-specific configuration. For safe measurements and a special level of stability.

Ceracore USC30 at a glance

  • Patented technology
    Patented, metallic, active solder connection of sensor base element and membrane.
  • Ready-to-use
    The measuring cell is already pre-set at the factory (attenuation, turn-down, measuring range, etc.) as well as linearized and temperature compensated.
  • Standardized measuring ranges
    Measuring ranges from 100 mbar to 100 bar ensure flexible applicability.
  • Versatile communication
    The output signal is analog (ratiometric, absolute) or digital (SPI, UART) or combined.
  • Broad application
    High-purity ceramic (99.9% Al2O3) makes the measuring cell highly resistant to various process media and chemically neutral.
  • Customer configurable
    The measuring cell can be configured to suit the specific application.

Learn more about our customized Sensors & Components

Brochure: Customized Sensors & Components

(PDF, 1.5 MB)

Ceracore USC30

  • Outside diameter of 17.5 mm
  • Standardized measuring ranges from 0 … 100 mbar to 0 … 100 bar
  • Patented metallic active solder connection of sensor base element and membrane
  • Metallic coating of the sensor base element for reduced installation sensitivity
  • Made of high-purity ceramic(99,9 % Al2O3) , highly resistant and chemically neutral to a wide range of process media
  • As a dry measuring cell without the use of oils for pressure transmission, the Ceracore is vacuum-resistant
  • High overload resistance
  • Linearized and temperature compensated output

Interfaces for communication

    • Analogue output signal
      • Ratiometric
      • Absolut

       

    • Digital output signal
        • SPI
        • UART

       

    • Digital and analogue output signal can be combined
    • Switching output
    • Temperature output

Application-specific configuration

  • Factory pre-configured sensor (damping, turn-down, measuring range, etc.)
  • Adjustable measuring rate for optimal resolution / power consumption
  • Customer-side configuration possible
  • Output of pressure and temperature signal possible
  • Power consumption <1,6 mA

Security

  • Self-monitored measuring cell for maximum safety
  • Communication via secure protocols
  • Reduced installation sensitivity
  • Approved e.g. ATEX
  • RoHS
  • FDA-listed materials

Further information: